Skip to main content

Overview

Description

The 9FGL0241/51 devices are 2-output 3.3V PCIe Gen 1–6 clock generators. Each output has a dedicated OE# pin supporting PCIe CLKREQ# functionality. Two different spread spectrum levels, in addition to spread off, are supported. The 9FGL0241/51 supports PCIe Gen 1–6 Common Clocked architectures (CC), PCIe Separate Reference no Spread (SRNS), and Separate Reference Independent Spread (SRIS) clocking architectures.

Features

  • PCIe Gen 1–6 CC-compliant
  • Supports PCIe SRIS and SRNS clocking
  • Integrated terminations for 100Ω and 85Ω systems save 4 resistors per output
  • Pin-selectable SRNS 0%, CC 0%, and CC/SRIS -0.5% spread
  • SMBus-selectable CC/SRIS -0.25% spread
  • One 3.3V LVCMOS REF output with Wake-On-LAN (WOL) support
  • Easy AC coupling to other logic families, see application note AN-891.
  • Space saving 4mm × 4mm 24-VFQFPN

Comparison

Applications

  • Servers/High-Performance Computing
  • nVME Storage
  • Networking
  • Accelerators
  • Industrial Control

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training