Skip to main content

Overview

Description

The 9FGL699 is a 6-output low-power clock sythesizer for PCIe Gen2. It runs from a 25 MHz XTAL, provides spread spectrum capability, and has an SMBus for software control of the device.

Features

  • 6 - 100 MHz Differential low power push pull (HCSL compatible) output pairs
  • 32-pin QFN; space-savings
  • Push Pull outputs
  • Low power consumption, reduced component count
  • PCIe Gen2
  • Spread spectrum capability; reduced EMI when needed
  • D2/D3 SMBus Write/Read SMBus address
  • Cycle-to-cycle jitter <125 ps
  • Output-to-output skew < 100 ps
  • Current consumption < 40 mA
  • PCIe Gen2 phase jitter < 3.0 ps RMS

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

PCIe Clocking Architectures (Common and Separate)

This is the first video in our PCIe series. In this video, we define PCIe architectures, focusing on common and separate clock architectures. Watch the rest of the video series below where Ron will cover the impact of different timing architectures.

Watch the Video Series Below