Skip to main content

Real-Time Clocks (RTC) IC

Renesas real-time clocks (RTC) IC are ultra-low-power clock/date devices with programmable time-of-day alarms and programmable square-wave outputs. These devices offer high noise immunity, low current consumption, 12/24 hour mode of operation, auto-correction for leap year, and programmable square wave output, making them ideal for a wide range of design applications.

Renesas' real-time clock ICs count seconds, minutes, hours, day, date, month, and year with leap-year compensation valid up to 2100. The devices feature normal and fast-mode I2C interfaces, two time-of-day alarms, an oscillator stop flag, programmable square-wave outputs that default to 32kHz on power-up, and operating voltages ranging from 1.8V to 5.5V. The Renesas 1338 real-time clock IC includes a 56-Byte battery-backed non-volatile RAM for data storage.

About Real-Time Clocks (RTC) IC

A real-time clock IC (RTC) IC is an integrated circuit that keeps track of the current time and date, typically counting seconds, minutes, hours, day, month, and year with leap-year compensation. Although the term often refers to the devices in personal computers, servers and embedded systems, real-time clock ICs are present in almost any electronic device which needs to keep accurate time. Most of Renesas' real-time clocks use an external crystal oscillator, but some contain an integrated oscillator to simplify the circuit and reduce the bill-of-materials (BOM). Most often, the oscillator's frequency is 32.768kHz, or, exactly 2^15 cycles per second; making it a convenient rate to use with binary counter circuits.

Product Selector: Real-Time Clocks

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.41 MB 日本語
1 item

Tools & Resources