Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Real-Time Clock (RTC) counts seconds, minutes, hours, day, date, month, and year with leap-year compensation valid up to 2100
  • Packaged in 8-pin MSOP, 8-pin SOIC, or 16-pin SOIC (surface-mount package with an integrated crystal)
  • Fast mode I2C Serial interface
  • Two time-of-day alarms
  • Programmable square-wave output
  • Oscillator stop flag
  • Automatic power-fail detect and switch circuitry
  • Trickle-charge capability
  • Industrial temperature range (-40 to +85°C)
  • Underwriters Laboratory (UL) recognized

Description

The 1339 serial real-time clock (RTC) is a low-power clock/date device with two programmable time-of-day alarms and a programmable square-wave output. Address and data are transferred serially through an I2C bus. The clock/date provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. The 1339 has a built-in power-sense circuit that detects power failures and automatically switches to the backup supply, maintaining time, date, and alarm operation.

Parameters

AttributesValue
Output Freq Range (MHz)1.0E-6 - 1.0E-6, 0.004096 - 0.004096, 0.008192 - 0.008192, 0.032768 - 0.032768
Power Consumption Typ (mW)10
Output TypeLVCMOS
Package Area (mm²)9, 19.1
InterfaceI2C
Alarms (#)2
Supply Voltage Vcc (Min) (V)2
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Battery Current (nA)300
Time Keeping Current (µA)1.4
Selectable Frequency Output1
Accuracy±20 ppm
Inputs (#)1
Input Freq (MHz)0.032768 - 0.032768
Input TypeCrystal
Output Banks (#)1
Core Voltage (V)2.5V, 3.3V, 5V, 5.5V
Output Voltage (V)2.5V, 3.3V, 5V, 5.5V
Product CategoryReal-Time Clocks, Real-Time Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27
TSSOP3.0 x 3.0 x 0.9780.65

Application Block Diagrams

Wireless electronic gaming table block diagram integrates an MPU main board with an optional plug-in Wi-Fi 6 module and single 3.3V supply.
Wireless Electronic Gaming Table
Flexible Wi-Fi 6 system offers 3000Mbps, 4x4 MIMO, dual-band support, and seamless integration features.
Interactive block diagram of this flexible metering system features ultra-low power metrology MCUs, UART with optical isolation, and Sub-1 GHz MCU.
Smart 1-Ph E-Meter
Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pkg. Dimensions (mm)Core Voltage (V)Freq. Accuracy Init. (± PPM)Input TypeInputs (#)Output Voltage (V)Pitch (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
1339-31DCGIActiveAvailable2040 AprOut of StockSOIC1ku | $1.518#Tube1097#19.1mm²4.9 x 3.9 x 1.52.5V, 3.3V, 5V, 5.5V10± PPMCrystal1#2.5V, 3.3V, 5V, 5.5V1.27mmYese3 Sn-40 to 85°CPHILIPPINES, THAILANDTAIWAN, USA
1339-31DCGI8ActiveN/A2040 AprOut of StockSOIC1ku | $1.518#Reel13000#019.1mm²4.9 x 3.9 x 1.52.5V, 3.3V, 5V, 5.5V10± PPMCrystal1#2.5V, 3.3V, 5V, 5.5V1.27mmYese3 Sn-40 to 85°CPHILIPPINES, THAILANDTAIWAN, USA
1339-31DVGIActiveAvailable2040 AprIn StockTSSOP1ku | $1.038#Tube3096#9mm²3.0 x 3.0 x 0.972.5V, 3.3V, 5V, 5.5V10± PPMCrystal1#2.5V, 3.3V, 5V, 5.5V0.65mmYese3 Sn-40 to 85°CTAIWANTAIWAN, USA
1339-31DVGI8ActiveN/A2040 AprIn StockTSSOP1ku | $1.038#Reel32500#09mm²3.0 x 3.0 x 0.972.5V, 3.3V, 5V, 5.5V30± PPMCrystal1#2.5V, 3.3V, 5V, 5.5V0.65mmYese3 Sn-40 to 85°CTAIWANTAIWAN, USA
1339-2DCGIObsoleteN/AOut of StockSOIC8#Tube1097#19.1mm²4.9 x 3.9 x 1.51.8V, 2.5V, 3.3V, 5V, 5.5V10± PPMCrystal1#1.8V, 2.5V, 3.3V, 5V, 5.5V1.27mmYese3 Sn-40 to 85°C
1339-2DCGI8ObsoleteN/AOut of StockSOIC8#Reel13000#019.1mm²4.9 x 3.9 x 1.51.8V, 2.5V, 3.3V, 5V, 5.5V10± PPMCrystal1#1.8V, 2.5V, 3.3V, 5V, 5.5V1.27mmYese3 Sn-40 to 85°C
1339-2DVGIObsoleteN/AOut of StockTSSOP8#Tube3096#9mm²3.0 x 3.0 x 0.971.8V, 2.5V, 3.3V, 5V, 5.5V10± PPMCrystal1#1.8V, 2.5V, 3.3V, 5V, 5.5V0.65mmYese3 Sn-40 to 85°C
1339-2DVGI8ObsoleteN/AOut of StockTSSOP8#Reel32500#09mm²3.0 x 3.0 x 0.971.8V, 2.5V, 3.3V, 5V, 5.5V10± PPMCrystal1#1.8V, 2.5V, 3.3V, 5V, 5.5V0.65mmYese3 Sn-40 to 85°C
1339AC-2SRGIObsoleteN/AOut of StockSOIC16#Tube3046#79mm²10.4 x 7.6 x 2.341.8V, 2.5V, 3.3V, 5V, 5.5VNone (Internal)02.5V, 3.3V, 5V, 5.5V1.27mmYese3 Sn-40 to 85°C
1339AC-2SRGI8ObsoleteN/AOut of StockSOIC16#Reel31000#079mm²10.4 x 7.6 x 2.341.8V, 2.5V, 3.3V, 5V, 5.5VNone (Internal)02.5V, 3.3V, 5V, 5.5V1.27mmYese3 Sn-40 to 85°C
1339AC-31SRGIObsoleteN/AOut of StockSOIC16#Tube3046#79mm²10.4 x 7.6 x 2.342.5V, 3.3V, 5V, 5.5VNone (Internal)02.5V, 3.3V, 5V, 5.5V1.27mmYese3 Sn-40 to 85°C
1339AC-31SRGI8ObsoleteN/AOut of StockSOIC16#Reel31000#079mm²10.4 x 7.6 x 2.342.5V, 3.3V, 5V, 5.5VNone (Internal)02.5V, 3.3V, 5V, 5.5V1.27mmYese3 Sn-40 to 85°C
1339C-31SRIObsoleteN/AOut of StockSOIC16#Tube3046#79mm²10.4 x 7.6 x 2.342.5V, 3.3V, 5V, 5.5V30± PPMNone (Internal)02.5V, 3.3V, 5V, 5.5V1.27mmNoe3 Sn-40 to 85°C
1339C-31SRI8ObsoleteN/AOut of StockSOIC16#Reel31000#079mm²10.4 x 7.6 x 2.342.5V, 3.3V, 5V, 5.5VNone (Internal)02.5V, 3.3V, 5V, 5.5V1.27mmNoe3 Sn-40 to 85°C

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. Debugging M16C/5LD - E8a stops when starting PLL

    Hi all.I'm trying to run the E8a, emulating the M16C/5LD.I'm using IAR workbench and C-SPY and it's working great in all other aspects.When starting the PLL, (setting PLC0, bit 7) it all hangs.I'm using a 16MHz crystal, multiplying by ...

    Apr 23, 2011
  2. SLG47115

    ... / 1333 0 // 1334 0 // 1335 0 // 1336 0 // 1337 0 // 1338 0 // 1339 0 // 1340 0 // 1341 0 // 1342 0 // 1343 0 // 1344 0 // 1345 ...

    Dec 5, 2024
  3. IAR debugger does not show correct data for variables while inside interrupt?

    Has anyone had a problem while debugging the interrupt for the receive function? While debugging, the G_GPS_Start_Char, gp_Uart2RxAddress, g_Uart2RxCnt and g_Uart2RxLen variables show bogus values. rx_data does show the correct value.For example:#include "r_cg_serial.h"                                              //contains declaration ...

    Jun 11, 2012
View All Results from Support Communities (29)

Knowledge Base

  1. RA Family: AES & ChaCha20 with RSIP-E50D

    ... AES-256-CTR 38126 38.126 us ChaCha20 28018 28.018 us Comparison: Authenticated Encryption Algorithm CPU Cycles Run Time @1 GHz AES-256-GCM 133973 133.973 us ChaCha20-Poly1305 49201 46.709 us Sample Projects The following items are attached at the bottom of the page. Hardware Acceleration ...

    May 21, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?