Overview
Description
High-end industrial applications demand a flexible Wi-Fi 6 IEEE 802.11ax system for exceptional data throughput and accuracy. To meet these requirements, superior computing performance is essential. Our system integrates an MPU main board with an optional plug-in Wi-Fi 6 module, allowing for seamless integration and enhanced functionality.
System Benefits:
- Ready-to-use, proven-to-work Wi-Fi 6 mPCIe board with all needed components using the connectivity chip enables:
- Ultra-high throughput up to 3000Mbps,
- 4x4 MIMO latest Wi-Fi 6 standard,
- 2.4GHz + 5GHz dual band.
- Single 3.3V supply, other power rails generated on module, additional 12V rail for the main board.
Comparison
Applications
- Entertainment and professional gaming
- Industrial automation
- Digital signage
- Medical technology
- IIoT and Industry 4.0
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudDC/DC Buck
Products
DC/DC Buck
Products
DC/DC Buck
Products
DC/DC Buck
Products
DC/DC Buck
Products
DC/DC Buck
Products
DC/DC Buck
Products
DC/DC Buck
Products
MPU
Products
OSPI
Products
System Controller
Products
Humidity & Temperature Sensor
RTC
Products
VersaClock 25MHz
Products
RS-232 TRx
Products
RS-485 TRx
Products
Wi-Fi 6
Products
DC/DC Buck
Products
DC/DC Buck
Products
EEPROM
Products
Exiting Interactive Block Diagram