Skip to main content

Overview

Description

The ISL80020, ISL80020A, ISL80015 and ISL80015A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 2A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. They operate at either 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They have excellent stability. The ISL80020, ISL80020A, ISL80015 and ISL80015A integrate very low rDS(ON) MOSFETs in order to maximize efficiency. In addition, since the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. They can operate at 100% duty cycle (at 1MHz). The device is configured in PWM (pulse width modulation) for fast transient response, which helps reduce the output noise and RF interference. These devices are offered in a space saving 8 pin 2mmx2mm TDFN lead free package with exposed pad for improved thermal performance. The complete converter occupies less than 64mm2 area.

Features

  • VIN range 2.7V to 5.5V
  • IOUT maximum is 1.5A or 2A
  • Switching frequency is 1MHz or 2MHz
  • Overcurrent and short circuit protection
  • Over-temperature/thermal protection
  • Negative current protection
  • Power-good and enable
  • 100% duty cycle (1MHZ)
  • Internal soft-start and soft-stop
  • VIN undervoltage lockout and VOUT overvoltage protection
  • Up to 95% peak efficiency

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.06 MB 日本語
Brochure PDF 10.21 MB
End Of Life Notice PDF 603 KB
Product Change Notice PDF 326 KB
Application Note PDF 592 KB
Application Note PDF 650 KB
Application Note PDF 387 KB
Application Note PDF 349 KB
8 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: