Overview
Description
The ISL80015ADEMO1Z demonstration board is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.7V to 5.5V. The board is used to demonstrate the performance of the ISL80015 and ISL80015A low quiescent current mode converters.
These devices are offered in an 8 Ld 2mm x 2mm TDFN package with 1mm maximum height. The complete converter occupies less than 64mm2 area.
Features
- Small, compact design
- VIN range of 2.7V to 5.5V
- IOUT maximum is 2A or 1.5A
- Switching frequency is 1MHz or 2MHz
- Negative current protection
- Internal soft-start and soft-stop
- Overcurrent and short-circuit protection
- Over-temperature/Thermal protection
Applications
- General purpose POLs
- Industrial, instrumentation and medical equipment
- Telecom and networking equipment
- Game consoles
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 524 KB | |
Datasheet | PDF 1.06 MB 日本語 | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: