Skip to main content
Order Now
NOTICE - The following device(s) are recommended alternatives:
74FCT3807S - Low Skew 1 to 10 Clock Buffer
Improved jitter performance, smaller package

Overview

Description

The FCT20807 is a 2.5V compatible, high speed, low noise, 1:10 fanout, non-inverting clock buffer. The large fanout from a single input reduces loading on the preceding driver and provides an efficient clock distribution network. Providing output to output skew as low as 150ps, the FCT20807 is an ideal clock distribution device for synchronous systems. Multiple power and grounds reduce noise. Typical applications are clock and signal distribution.

Features

  • High frequency > 150MHz
  • Guaranteed low skew < 150ps (max.) between any two outputs
  • Very low duty cycle distortion < 300ps
  • High speed: propagation delay < 3ns
  • Very low CMOS power levels
  • TTL compatible inputs and outputs
  • 1:10 fanout
  • Maximum output rise and fall time < 1.25ns (max.)
  • Low input capacitance: 3pF typical
  • 2.5V supply voltage
  • Available in SSOP and QSOP packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models