Skip to main content

Features

  • Low additive phase jitter RMS: 50fs
  • Extremely low skew outputs (50ps)
  • Low-cost clock buffer
  • Packaged in an 8-pin SOIC and 8-pin DFN, Pb-free
  • Input/Output clock frequency up to 200MHz
  • Low-power CMOS technology
  • Operating voltages of 1.8V to 3.3V
  • Extended temperature range: -40 °C to +105 °C

Description

The 74FCT38074S is a low skew, single input to four output, LVCMOS clock buffer that offers best-in-class additive phase jitter of sub 50fs.

Parameters

Attributes Value
Function Buffer
Outputs (#) 4
Output Type LVCMOS
Output Freq Range (MHz) 0 - 200
Input Type LVCMOS
Output Banks (#) 1
Output Voltage (V) 1.8, 2.5, 3.3
Output Skew (ps) 65
Additive Phase Jitter Typ RMS (fs) 35

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
COL 2.0 x 2.0 x 0.5 8 0.5
SOIC 4.9 x 3.9 x 1.5 8 1.27

Applied Filters:

This video overviews the LVCMOS Fanout Buffers, showcasing their best-in-class performance with extremely low phase jitter, minimal output skew, and low power consumption, along with other competitive features.