Skip to main content

Overview

Description

The ICS85222I-02 is a 1-to-2 LVCMOS/LVTTL-to-differential HSTL translator. The ICS85222I-02 has one single-ended clock input. The single-ended clock input accepts LVCMOS or LVTTL input levels and translates them to HSTL levels. The small outline 8-pin SOIC package makes this device ideal for applications where space, high performance, and low power are important.

Features

  • Two differential HSTL outputs
  • One LVCMOS/LVTTL clock input
  • CLK input can accept the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 350MHz
  • Part-to-Part skew: 500ps (maximum)
  • Propagation delay: 1.55ns (maximum)
  • VOH: 1.4V (maximum)
  • Output crossover voltage: 0.5V to 0.9V
  • Full 3.3V operating supply voltage
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free RoHS compliant packaging

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models