Skip to main content
NOTICE - The following device(s) are recommended alternatives:
8SLVS1118 - 1:18, 2.5V, 3.3V Selectable LVPECL or LVDS Fanout Buffer
Functional replacement

Overview

Description

The 8530-01 is a low skew, 1-to-16 Differential-to-3.3V LVPECL Fanout Buffer. The CLK, nCLK pair can accept most standard differential input levels. The high gain differential amplifier accepts peak-to-peak input voltages as small as 150mV as long as the common mode voltage is within the specified minimum and maximum range. Guaranteed output and part-to-part skew characteristics make the 8530-01 ideal for those clock distribution applications demanding well defined performance and repeatability.

Features

  • Sixteen differential 3.3V LVPECL outputs
  • CLK, nCLK input pair
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Maximum output frequency: 500MHz
  • Translates any single-ended input signal to 3.3V LVPECL levels with a resistor bias on nCLK input
  • Output skew: 75ps (maximum)
  • Part-to-part skew: 305ps (maximum)
  • Additive phase jitter, RMS: 0.03ps (typical)
  • Full 3.3V supply voltage
  • 0°C to 70°C ambient operating temperature
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models