Skip to main content

Overview

Description

The 87002-05 is a 1:2 LVCMOS/LVTTL low phase noise Zero Delay Buffer and is optimized for audio frequencies. The device uses third generation FemtoClock® Technology for an optimum of high frequency and excellent phase jitter performance, combined with a low power consumption. The device utilizes an internal feedback loop therefore eliminating the complexity of an external feedback loop. The device utilizes a 3.3V supply and is packaged in a small, lead-free (RoHS 6) 8-lead SOIC package.

Features

  • Third generation FemtoClock® technology
  • Low phase noise zero delay buffer
  • Low skew outputs
  • One LVCMOS/LVTTL clock input
  • Two LVCMOS/LVTTL outputs
  • Phase noise: -125dBc/Hz @1kHz offset
  • -130dBc/Hz @100kHz offset
  • Cycle-to-cycle jitter: 60ps (maximum)
  • 0°C to 70°C ambient operating temperature
  • Full 3.3V supply voltage

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models