MicroClock 5X1503 / 5X1503L / 5X1503S Development Kits
The MicroClock 5X1503 / 5X1503L / 5X1503S Development Kit includes a USB interface connecting board, 5X1503 / 5X1503L / 5X1503S evaluation board, tiny evaluation board...
The 5X1503 is a series of small form factor programmable clock generators intended for low-power, consumer, battery-powered applications, wearables, and smart devices.
The device is a 1 PLL + DCO architecture design with one embedded crystal. The device is OTP programmable, allowing for up to three unique frequency outputs. The 5X1503 has built-in unique features such as Proactive Power Saving (PPS) and a low-power DCO to support system date/time keeping clock at 32.768kHz. Dynamic Frequency Control (DFC) supports dynamically changing between four different PLL frequencies via external requests with controlled frequency changes, reducing frequency overshoot and undershoot (ORT). The 5X1503S device can also support a spread clock for EMI reduction.
An internal OTP memory allows the user to store up to four independent configurations that can be loaded on power-up without programming. It can then be reprogrammed again through the I²C interface.
The 5X1503 supports three LVCMOS type outputs. Two outputs have programmable amplitude. A low-power 32.768kHz clock is supported with only less than 1.5μA current consumption for system RTC reference clock needs.
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
The MicroClock 5X1503 / 5X1503L / 5X1503S Development Kit includes a USB interface connecting board, 5X1503 / 5X1503L / 5X1503S evaluation board, tiny evaluation board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
A brief overview of the MicroClock™ family of tiny, flexible clock generators designed for wearable, hearable, and IoT applications.
Related Resources
Board Space Is Key for Wearable Products | Blog Post | Jul 27, 2019 |
IDT Addresses Challenges in Wearable and Small Form Factor Designs with a New Family of Compact Clock Generators | News | Oct 25, 2017 |