Skip to main content

Overview

Description

The VersaClock® 7 programmer board is made to ease the programming of RC21012 and RC31012 blank devices. With the on-board USB interface, RICBox™ GUI can be used to communicate with the blank device in the socket for configuration and programming.

Features

  • Programmer board is powered using USB port.
  • Programmer board uses RICBox™ GUI – to program the blank parts
  • Program VersaClock 7 –RCx1008, RC31008 blank part in the socket

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.13 MB
Application Note PDF 406 KB
Schematic PDF 161 KB
Manual - Software PDF 1.73 MB
Guide PDF 496 KB
5 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 657 KB
1 item

Product Options

Applied Filters: