Skip to main content

Overview

Description

The 8T49N241-EVK is designed to help the customer evaluate the 8T49N241 Universal Frequency Translator (UFT 3G). When the board is connected to a PC running Timing Commander software™ through USB, the device can be configured and programmed through a graphical interface or through register settings, to generate frequencies with best-in-class performance.

Features

  • Board comes pre-populated with the 8T49N241
  • Four LVPECL Outputs capable of generating any output frequency using IDT Timing Commander software™
  • SMA connectors for each output pair
  • Outputs terminate to 50 ohms on a scope
  • USB Cable

Applications

Documentation

Type Title Date
Manual - Hardware PDF 2.06 MB
Application Note PDF 348 KB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
Software & Tools - Software Log in to Download ZIP 6.71 MB
2 items

Product Options

Applied Filters: