Skip to main content

Overview

Description

The EVK-8T49N1012 evaluation board kit is a platform that is designed to help the customer evaluate Renesas's 8T49N1012 FemtoClockR NG 12-output Frequency Synthesizer. When the board is connected to a PC running Renesas Timing Commander software through USB, the device can be configured and programmed through a graphical interface or through register settings, to generate frequencies with best-in-class performance.

Features

Applications

Documentation

Type Title Date
Manual - Hardware PDF 520 KB
Application Note PDF 348 KB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
1 item

Product Options

Applied Filters: