Overview
Description
The UFTTM 3G Evaluation Kit is designed to enable a quick configuration and testing of the Renesas third generation of Universal Frequency Translators. The Evaluation Kit ships with the Renesas 8T49N282 mounted on the board, although the board is designed to help the customer evaluate the 8T49N281I, 8T49N282I and the 8T49N283I.
The board provides a USB-to-I2C bridge circuit which allows convenient connection to a PC for accessing the device control and status registers via Renesas’s latest version of Timing CommanderTM Software loading device specific personalities. The latest Timing CommanderTM software can be downloaded at www.idt.com/go/timingcommander.
Features
-
Eight LVPECL Outputs capable of generating any standard output frequency using Renesas Timing CommanderTM software
-
SMA connectors for each output pair
-
Input SMA connectors
-
Outputs terminate to 50 ohms on a scope
-
USB port to interface with PC and Timing Commander
-
The Evaluation Kit ships with a 38.88 MHz Crystal (3.2x2.5 mm SMD Fox-603-38.88-4)
-
EEPROM – AT24CO4C
-
Board dimensions: 7” x 7”
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 124 KB | |
Guide | PDF 991 KB | |
2 items
|
Product Options
Applied Filters: