FemtoClock™ 2 Evaluation Kit
This is the evaluation kit for the RC32508A jitter attenuator and clock generator. The board comes populated with an RC32508A device.
The RC32508A regenerates and distributes ultra-low jitter clock outputs and features up to two independent frequency domains that can be either locked to the external reference clock or locked to a free-run crystal or oscillator. Digital PLL (DPLL) support hitless reference switching between references from redundant timing sources. The device supports multiple independent timing channels for clock generation and jitter attenuation for high-speed serial links. Input-to-input, input-to-output, and output-to-output phase skew can all be precisely managed. The device outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 112Gbps; as well as CPRI/OBSAI, SONET/SDH ADC/DAC. The device is ideal for use in 100G/200G/400G/800G telecom switch line cards, fabric cards, and OTN applications.
Software title
|
Software type
|
Company
|
---|---|---|
Renesas IC Toolbox (RICBox) The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
|
Software Package | Renesas |
1 item
|
This is the evaluation kit for the RC32508A jitter attenuator and clock generator. The board comes populated with an RC32508A device.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
Demonstration of Renesas’ Lab on the Cloud virtual environment for FemtoClock®2 ultra-low phase noise synthesizer and jitter attenuator.