Skip to main content

Broadcom High Speed System Solution Evaluation Platforms

Overview

Description

Broadcom's complete hardware and software evaluation platforms provide turnkey total solution for high-speed systems. Core chipsets covered are Tomahawk, Trident, Jericho and Qumran SoCs.

Features

  • Complete solution that is optimized for quick application prototyping
  • Flexible network interface up to 400G
  • High precision time synchronization supported
  • Traffic Manager
  • Built-in support for 5G, data center, carrier and metro

Comparison

Applications

  • 5G basestation transceiver radios (Fronthaul, Midhaul (CU/DU))
  • Wireline switches and routers
  • Multi-access edge computing
  • Fixed wireless and wireline access
  • Data center Interconnect

Software

Software & Tool Pages

Software title
Software type
Company
PTP Clock Manager for Linux
Supports IEEE 1588 and Synchronous Ethernet communication requirements. PTP Clock Manager features a clock servo and Packet Delay Variation (PDV) filter to meet the needs for G.8275.1 and G.8275.2 standards from the ITU-T.
Protocol Stack Renesas
1 item