Overview
Description
Marvell's complete hardware and software evaluation platforms provide turnkey total solution for high-speed systems. Core chipsets covered are OCTEON TX2/Fusion, Prestera and Armada SoCs.
Features
- Complete solution that is optimized for quick application prototyping
- Multi-rate Ethernet ports supporting up to 400G
- High precision time synchronization supported
- Hardware based Operations, Administration, and Maintenance (OAM)
Comparison
Applications
- 5G basestation transceiver radios (Fronthaul, Midhaul (CU/DU))
- Wireline switches and routers
- Multi-access edge computing
- Fixed wireless and wireline access
- Data center Interconnect
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
PTP Clock Manager for Linux Supports IEEE 1588 and Synchronous Ethernet communication requirements. PTP Clock Manager features a clock servo and Packet Delay Variation (PDV) filter to meet the needs for G.8275.1 and G.8275.2 standards from the ITU-T.
|
Protocol Stack | Renesas |
1 item
|