Overview
The GR-KAEDE board using the RX64M MCU enables image processing via dedicated bus and on-board SDRAM. GR-KAEDE offers an Arduino compatible board footprint and libraries allowing designers to get started easily.
GR-KAEDE Key Features
GR-KAEDE Board
- Renesas 32-bit RX64M Group MCU (R5F564MLCDFB) is on-board
- Arduino UNO compatible pin-headers ready for its shields

GR-KAEDE with Camera Option
- The camera board option enables image processing
- GR-KAEDE can detect humans and things (up to 10fps)

GR-KAEDE Pin Map
Detailed Specification
Microcontroller
RX64M (R5F564MLCDFB 100-pin QFP)
ROM/RAM
4MB/552KB (Note)
Data Flash
64KB
Frequency
96MHz (using external 12MHz XO)
Sub Clock
32.768kHz
Operating Voltage
3.3V
Board Function
USB host/peripheral (exclusion), Ethernet, Micro SD jacket, JTAG I/F, DC power jack (5V), user switch, reset switch, Arduino Shield I/F, camera board I/F, user LED, programmable like USB mass storage.
Note: 1920KB is available when using USB mass storage programming.
Resources
Project File for e2 studio
Project file for sketching in Eclipse-based development environment e2 studio. For downloading and installing e2 studio, please refer to the e2 studio product page.
- Click to download. Import the archive file (zip) as an existing workspace from the menu 'File' -> 'Import' in e2 studio.
GR-KAEDE Sketch v121-e2v7 Project File (ZIP)
Note: This is a project exported in e2 studio Version 7.2.
Technical Support
Technical Information
- User Forum
This is the Gadget Renesas User Forum on Renesas Engineering Community. In this forum space, you can find many showpiece applications using GR boards, as well as sample applications and programs. Post your questions and your showpiece here. - E-mail: [email protected]
Related Websites