Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND-EV - No Recommended Replacements Available - NRND

Overview

Description

The Renesas EU045-EVK air quality sensor kit provides real-time data about the current environmental conditions to demonstrate the use of Renesas’ ZMOD gas sensors and relative humidity/temperature sensor in an easy-to-use application. Its Bluetooth® 5.0 communication allows nice and easy visualization of data on a contemporary GUI running on a smartphone or tablet, and it comes with a Li-ion battery, charger, and Qi standard wireless power transfer.

Features

  • Three boards to choose from:
    • Indoor air quality
    • Outdoor air quality
    • Refrigeration air quality
  • Bluetooth 5.0 Low Energy (LE), 2.4GHz, power level: +4dBm
  • 350mAh 3.7V rechargeable Li-ion battery
  • Qi standard wireless charging of integrated Li-ion battery
  • IP64 rated

Applications

Documentation

Type Title Date
Quick Start Guide PDF 418 KB
Manual - Hardware PDF 2.37 MB
Manual - Software PDF 2.02 MB
Certificate PDF 203 KB
Certificate PDF 203 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 1.71 MB
Software & Tools - Evaluation Software Log in to Download ZIP 277 KB
Software & Tools - Other Log in to Download APK 12.37 MB
3 items

Product Options

Applied Filters: