Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND-EV - No Recommended Replacements Available - NRND

Overview

Description

The QCIOT-RRH46410POCZ is an intelligent sensor module. The design encompasses the onboard microcontroller with integrated firmware, MEMS gas sensing element, and CMOS signal conditioning IC in one package.

The QCIOT-RRH46410POCZ board provides a standard Pmod™ Type 6A (Extended I²C) connection for the onboard sensor to plug into any MCU evaluation kit with a matching connector. The QCIOT-RRH46410POCZ features Pmod connectors on both sides of the board allowing additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. With its standard connector and software support, the QCIOT-RRH46410POCZ is ideal for rapidly creating an IoT system using the Renesas QuickConnect tools.

Features

  • Sensor output based on AI machine learning algorithm:
    • Absolute measurement of total organic compounds (TVOC) concentrations and indoor air quality (IAQ)
    • Absolute TVOC output to meet public building air quality (PBAQ) standards
    • Relative IAQ based on TVOC and odor changes
    • Estimated carbon dioxide level (eCO2)
  • Ultra-low power consumption down to 226µW
  • Programmable GPIO pins
  • Integrated microcontroller
  • Supports I²C and UART communication
  • IP67 rating
  • Absolute measurement of TVOC and IAQ

Applications

  • Indoor air monitoring
  • Monitoring home, office, public building, personal, and bathroom environments for healthy conditions and comfort
  • Detecting hazardous materials and unhealthy conditions (i.e., fumes from construction materials)

Documentation

Type Title Date
Manual - Hardware PDF 794 KB
Schematic PDF 162 KB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Sample Code

Product Options

Applied Filters: