Overview
Description
The RJP4009ANS is a 400V N-channel insulated-gate bipolar transistor (IGBT) that is available in an 8-VSON package and can be used for strobe flashes for cameras.
Features
- Small surface mount package (VSON-8)
- VCES: 400V
- ICM: 150A at Tc = 70 °C, CM = 400μF
- Drive voltage: 2.5V to 6V (Max)
- Pb-free
- Halogen-free
Comparison
Applications
- Strobe flash for cameras
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 89 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Application Note | PDF 506 KB 日本語 | |
Application Note | PDF 941 KB 日本語 | |
Application Note | PDF 1.05 MB 日本語 | |
Brochure | PDF 1.32 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: