Evaluation Board for ASI4U
The ASI4U Evaluation Board demonstrates the integration of the ASI4U IC in an application specific design case. This evaluation board helps to reduce development effort...
The ASI4U is a next-generation CMOS integrated circuit for AS-i networks. This low-level field bus AS-i (Actuator Sensor Interface) was designed for easy, safe, and cost-effective interconnection of sensors, actuators, and switches. It transports both power and data over the same two-wire unshielded cable.
The ASI4U is used as part of a master or slave node and functions as an interface to the physical bus. It provides the power supply, physical data transfer, and communication protocol handling. The ASI4U is fully compliant with the AS-Interface Complete Specification v3.0. It is function and pin compatible with the A²SI IC.
All configuration data are stored in an internal EEPROM that can be easily programmed by a stationary or handheld programming device. The special AS-i safety option assures short response times for security-related events.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.06 MB | |
Guide | 7Z 1.21 MB | |
Product Change Notice | PDF 24 KB | |
Manual - Development Tools | PDF 1.50 MB | |
Schematic | PDF 107 KB | |
Product Brief | PDF 174 KB | |
Application Note | PDF 644 KB | |
Manual - Development Tools | PDF 248 KB | |
Technical Brief | PDF 342 KB | |
9 items
|
The ASI4U Evaluation Board demonstrates the integration of the ASI4U IC in an application specific design case. This evaluation board helps to reduce development effort...
The AS-Interface Programmer provides support for implementing Renesas' AS-Interface ICs, including the ASI4U and SAP51/SAP5S. An easy-to-use graphical user interface...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.