With support for CC-Link IE TSN, and built-in Gigabit Ethernet PHY and Renesas R-IN engine technology, the R-IN32M4-CL3 enables the realization of the latest Time Sensitive Networking (TSN) technology on a single chip. R-IN32M4-CL2 is an advanced industrial Ethernet communication solution with a built-in Gigabit PHY in addition to our R-IN engine technology.

Product Selector: Industrial Ethernet Communication
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product Selector