Skip to main content

Overview

Description

The HXT6212 VCSEL driver array is a key component for compact, robust, low-power optical transmitter modules. In conjunction with the VCSEL array, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. Standard silicon technology and a small number of additional components allow for cost-effective and compact assemblies.

Features

  • Low power consumption of 150mW per channel while delivering 5mA average and 5mA modulation current
  • Compatible with common cathode and isolated VCSEL arrays
  • 2-wire interface control and symmetric pad design maximize module design flexibility
  • Up to 10mA average and 10mA modulation current

Comparison

Applications

Documentation

Type Title Date
Product Brief PDF 230 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: