Overview
Description
The GX36220 is a dual 32Gb/s linear Trans-Impedance Amplifier (TIA) for 400G coherent Receiver Optical Sub-Assemblies (ROSAs). The GX36220 integrates two TIA signal paths for I and Q channels. The high-performance, low power, and compact design of the GX36220 enables small form factors like CFP2 and CFP4.
Features
- Adjustable frequency range from 32Gb/s up to 64Gb/s
- Differential gain: 5,000Ω
- Low power consumption
- Linear gain over 30dB of dynamic range
- Internal AGC
- Output voltage control
- Peak detection
- Shutdown mode
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-Form | PDF 285 KB | |
Product Change Notice | PDF 134 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: