Overview
Description
The HXR45100 is an extension of the low-power, single-ended input, single-channel linear Trans-Impedance Amplifier (TIA) of HXR44100, and a member of the Optical Receiver Transmitter Array (ORTA) product family. Together with a PIN detector, the HXR45100 can be used to design a compact linear Receiver Optical Sub-Assembly (ROSA) for the next-generation 400G optical transceivers with advanced modulation schemes in 53Gbaud PAM4 data rates.
This TIA operates in a 3.3V supply or a 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The chip is designed with the patented adaptive biasing scheme.
Features
- High receiver sensitivity for 112Gbps PAM4 Ethernet applications
- Low power mode in 56GBaud applications
- Power consumption as low as 175mW/ch
- Industrial operating temperature range from -40 °C to 95 °C
- Up to 5kΩ typical differential gain
- Wide adjustable output voltage swing
- Linear operation up to 3mAppSE overload with all internal AGC
- Up to 43GHz typical bandwidth
- 10pA/√Hz input-referred current noise density
- RSSI, LOS, and Rx disable functions
- 100G Lambda MSA and IEEE 802.3cd compliance
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 179 KB | |
Datasheet | PDF 914 KB | |
Product Change Notice | PDF 134 KB | |
End Of Life Notice | PDF 717 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
