Overview
Description
The HXR8204 Transimpedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high-capacity, high-availability optical links can be designed for telecom and datacom applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier, and a versatile CML output stage for four optical channels.
Features
- 60mApp receiver sensitivity for 10^-12 BER at 28Gbps
- Better than 2.4mApp overload
- 141mW per channel power consumption
- Adjustable output swing size and pre-emphasis in limiting mode and signal detect threshold
- Independent RSSI
- Optimized for isolated and common cathode photo-detector arrays from multiple vendors
- Control lines accessible on both sides of the chip
- QSFP MSA compliance
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 74 KB | |
Datasheet | PDF 1.19 MB | |
Product Change Notice | PDF 134 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
