Overview
Description
The RG8G32423 is a 32Gbaud, low-power, quad-channel linear transimpedance amplifier (TIA) that is designed for 100Gbps DP-QPSK coherent pluggable module applications.
The RG8G32423 has integrated quad lanes of TIAs for XI, XQ, YI, and YQ channels, as well as serial peripheral interface (SPI) circuitry for DC controls on a single die. The TIA electrical characteristics, functions, and physical dimensions are designed for small form factor (SFF) integrated optical subassembly modules.
The RG8G32423 is delivered as die formed with solder bumps for the flip-chip assembly.
Features
- Differential linear gain: 250Ω to 6,000Ω
- 24GHz 3dB bandwidth for covering 33Gbaud operation
- 0.5W (max.) power consumption
- Low noise <18pA/√Hz and THD <3% for 450mVppd output
- Automatic and manual gain control mode, output amplitude programming, output signal monitoring, RSSI, loss of signal monitoring, and shutdown functionalities
- SPI digital interface integration
- Covering industrial temperature operation
- Die with solder bumps for flip-chip assembly
Comparison
Applications
- 100Gbps DP-QPSK coherent pluggable module applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 122 KB | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
