Overview
Description
Support is limited to customers who have already adopted these products.
The PS8802-1, -2 are optically coupled isolators containing a GaAlAs LED on the light emitting diode (input side)and a PIN photodiode and a high-speed amplifier transistor on the output side on one chip. The PS8802-1, -2 are designed specifically for high common mode transient immunity (CMR), the PS8802-2 is suitable for high density applications.
Features
- 40% reduction of mounting area (5-pin SOP × 2)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- High supply voltage (VCC = 35 V)
- High isolation voltage (BV = 2 500 Vr.m.s.)
- High-speed response (tPHL = 0.8 μs MAX., tPLH = 1.2 μs MAX.)
- Ordering number of tape product: PS8802-1-F3, F4: 1 500 pcs/reel PS8802-2-F3, F4: 1 500 pcs/reel
- Pb-Free product
- Safety standards UL approved: File No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved (option)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 200 KB 日本語 | |
Application Note | PDF 139 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Brochure | PDF 5.16 MB 日本語 | |
Product Reliability Report | PDF 184 KB | |
Brochure | PDF 2.04 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
Application Note | PDF 957 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.