Overview
Description
The RV1S9960A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3.3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to TA = 110°C in logic interface circuit.
Features
- Long creepage distance (15 mm MIN)
- High speed communication (15 Mbps)
- High temperature operation (-40 to +110 °C)
- High common mode (dv/dt) tolerant(CMH, CML = ±50 kV/μs MIN.)
- High isolation voltage(BV = 7500 Vr.m.s.)
- Low input drive current(IFHL = 3.8 mA MAX.)
- Low voltage power supply operation(VDD = 2.7 V~5.5 V)
- Low pulse width distortion(PWD = 20 ns MAX.)
- Ordering number of tape product:
RV1S9960ACCSP-10Yx#KC0:1000 pcs/reel - Pb free product
- Safety standards approval
UL :UL1577, Double protection
CSA:CAN/CSA-C22.2 No.62368-1, Reinforced insulation
VDE:DIN EN 60747-5-5 (Option)
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: