Skip to main content

Isolation Amplifier Digital Output Photocouplers / Optocouplers

These couplers are optically coupled isolation amplifiers that use an IC with a high-accuracy Sigma-Delta A/D converter and an aluminum gallium arsenide (AlGaAs) light-emitting diode (LED) with high-speed response and high luminance efficiency on the input side, and an IC with a digital signal output function on the output side. These couplers are designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity) applications, making them ideal for current sensing in motor drives.

Product Selector: Isolation Amplifier Digital Output Photocouplers / Optocouplers

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Tools & Resources