Processing table
Subcategory |
Channels (#) |
Isolation Voltage (Vrms) |
Output Type |
VDD1 (V) |
VDD2 (V) |
Temp. Range |
Input Voltage Linearity Range (mV) |
Gain Error max. (%) |
INL typ. (LSB) |
CMTI min. (kV/µs) |
Pkg. Type |
Creepage Distance (mm) |
Pkg. Dimensions (mm) |
Safety Standard UL (UL1577) |
Safety Standard VDE (EN IEC 60747-5-5) |
Safety Standard CSA (CAN/CSA C22.2 62368-1) |
PLP |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
Optically Isolated Delta-Sigma Modulator | Isolation Amplifier Digital Output | 1 | 5000 | Digital | -40 to +105°C | -200 - 200 | 1 | 3 | 15 | DIP8 | 8 | 9.25 x 6.5 x 4.05 | Approved | Approved | Approved | 2031 Dec | |||
Optically Isolated Delta-Sigma Modulator | Isolation Amplifier Digital Output | 1 | 5000 | Digital | -40 to +110°C | -200 - 200 | 1 | 3 | 15 | SDIP8 | 8 | 5.85 x 6.8 x 3.95 | Approved | Approved | Approved | 2030 Aug |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product