Skip to main content
Order Now

Overview

Description

The PS9402 is an optically coupled isolator containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip. The PS9402 is designed specifically for high common mode transient immunity (CMR), high output current and high switching speed. The PS9402 includes desaturation detection and active miller clamping functions. The PS9402 is suitable for driving IGBTs and Power MOS FETs. The PS9402 is in a 16-pin plastic SSOP (Shrink Small Outline Package). And the PS9402 is able to high-density (surface) mounting.

Features

  • Long creepage distance (8 mm MIN.)
  • Large peak output current (2.5 A MAX., 2.0 A MIN.)
  • High-Speed switching (tPLH, tPHL = 200 ns MAX.)
  • UVLO (Under Voltage Lock Out) protection with hysteresis
  • Desaturation detection
  • Miller clamping
  • High common mode transient immunity (|CMH|, |CML| = 25 kV/μs MIN.)
  • Embossed tape product: PS9402-E3: 850 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40024069 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 292 KB 日本語
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 184 KB
Brochure PDF 2.04 MB 日本語
Product Advisory PDF 151 KB 日本語
Application Note PDF 957 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models