Skip to main content
Order Now

Overview

Description

The PS9013 is an optically coupled isolator containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9013 is specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM drive.

Features

  • Long creepage distance (8 mm MIN.)
  • High common mode transient immunity (CMH, CML = ±50 kV/μs MIN.)
  • Operating Ambient Temperature (125 °C MAX.)
  • High-speed response (tPHL = 500 ns MAX., tPLH = 750 ns MAX.)
  • Maximum propagation delays (tPLH – tPHL = 270 ns TYP.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Open collector output
  • Embossed tape product : PS9013-F3: 3 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Double protection CSA approved: CA5A, CAN/CSA-C22.2 60065, CAN/CSA-C22.2 60950-1, Reinforced insulation) VDE approval: DIN EN 60747-5-5 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 985 KB 日本語
Brochure PDF 4.60 MB 日本語
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 184 KB
Product Change Notice PDF 99 KB 日本語
Application Note PDF 957 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models