Overview
Description
The PS9513, PS9513L1, PS9513L2 and PS9513L3 are optically coupled isolators containing an AlGaAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9513 is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9513L1 is lead bending type for long creepage distance. The PS9513L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9513L3 is lead bending type (Gull-wing) for surface mounting.
Features
- Long creepage distance (8 mm MIN. : PS9513L1, PS9513L2)
- High common mode transient immunity (CMH, CML = ±15 kV/µs MIN)
- High-speed response (tPHL = 500 ns MAX., tPLH = 750 ns MAX.)
- Propagation Delay Difference (tPLH – tPHL = 270 ns TYP.)
- Pulse width distortion (|tPHL – tPLH| = 270 ns TYP.)
- Open collector output
- Ordering number of tape product PS9513L2-E3 : 1 000 pcs/reel PS9513L3-E3 : 1 000 pcs/reel
- Pb-Free product
- Safety standards UL approved: UL1577, Double protection CSA approved: CAN/CSA-C22.2 No.62368-1, Reinforced insulation BSI approved: BS EN 62368-1, Reinforced insulation SEMKO approved: EN 62368-1, IEC 62368-1, Reinforced insulation NEMKO approved: EN 62368-1, Reinforced insulation DEMKO approved: EN 62368-1, Reinforced insulation FIMKO approved: EN 62368-1, Reinforced insulation VDE approved: DIN EN 60747-5-5 (Option)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 4.90 MB 日本語 | |
Brochure | PDF 4.60 MB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Brochure | PDF 5.16 MB 日本語 | |
Product Reliability Report | PDF 184 KB | |
Product Advisory | PDF 151 KB 日本語 | |
Product Change Notice | PDF 755 KB 日本語 | |
Product Change Notice | PDF 465 KB 日本語 | |
Application Note | PDF 957 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
