Skip to main content

Overview

Description

The PS2706-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon darlington-connected phototransistor. This is mounted in a plastic SOP (Small Out-line Package) for high density applications. This package has shield effect to cut off ambient light.

Features

  • AC input response
  • High current transfer ratio (CTR = 2 000% TYP.)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • SOP (Small Outline Package) type
  • High-speed switching (tr, tf == 200 μs TYP.)
  • Ordering number of taping product: PS2706-1-F3: 3 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation BSI approved: BS EN 62368-1, Basic/Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 5.10 MB
Brochure PDF 4.60 MB 日本語
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 189 KB
Product Change Notice PDF 99 KB 日本語
Application Note PDF 957 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: