Overview
Description
The PS2561F-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561F-1 is in a plastic DIP (Dual In-line Package) and the PS2561FL-1 is lead bending type (Gull-wing) for surface mount.
Features
- Operating ambient temperature: 110°C
- High Isolation voltage (BV = 5 000 Vr.m.s.)
- High collector to emitter voltage (VCEO = 80 V)
- High current transfer ratio (CTR = 450% TYP.)
- High-speed switching (tr = 5 μs TYP., tf = 7 μs TYP.)
- Embossed tape product: PS2561FL-1-F3 : 2 000 pcs/reel
- Pb-Free product
- Safety standard UL approved: No. E72422
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 272 KB 日本語 | |
Brochure | PDF 4.60 MB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Brochure | PDF 5.16 MB 日本語 | |
Product Reliability Report | PDF 189 KB | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: