Overview
Description
The PS2841-4A and PS2841-4B are optically coupled isolators containing GaAs light emitting diodes and NPN silicon phototransistors. These products include four channels in a single package for high-density mounting applications. The PS2841-4A and PS2841-4B are the world's smallest class of photocouplers and realize about 50%reduction in mounting area compared with the PS280x and PS281x Series.
Features
- Ultra small and thin package (12-pin ultra shrink SOP, Pin pitch 0.8 mm, 4.4 (L) × 5.6 (W) × 2.5 (H))
- Common lead PS2841-4A: cathode, collector common PS2841-4B: anode, collector common
- High current transfer ratio (CTR = 200% TYP. @ IF = 1mA)
- High isolation voltage (BV = 1 500 Vr.m.s.)
- Pb-Free product
- Ordering number of tape product: PS2841-4A-F3: 2 500 pcs/reel PS2841-4B-F3: 2 500 pcs/reel
- Safety standards UL approved: UL1577, Single protecion
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 5.04 MB | |
Brochure | PDF 5.41 MB 日本語 | |
Brochure | PDF 5.16 MB 日本語 | |
Brochure | PDF 2.04 MB 日本語 | |
Product Reliability Report | PDF 189 KB | |
Product Change Notice | PDF 99 KB 日本語 | |
Application Note | PDF 957 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
