Skip to main content

Overview

Description

The 1893BF is a low-power, physical-layer device (PHY) that supports the ISO/IEC 10Base-T and 100Base-TX Carrier-Sense Multiple Access/Collision Detection (CSMA/CD) Ethernet standards, ISO/IEC 8802-3.

The 1893BF is intended for MII, node applications that require the Auto-MDIX feature that automatically corrects crossover errors in plant wiring.

The 1893BF incorporates Digital-Signal Processing (DSP) control in its Physical-Medium Dependent (PMD) sublayer. As a result, it can transmit and receive data on Unshielded Twisted-Pair (UTP) Category 5 cables with attenuation in excess of 24dB at 100MHz. With this patented technology, the 1893BF can virtually eliminate errors from killer packets.

The 1893BF provides a Serial-Management Interface for exchanging command and status information with a Station-Management (STA) entity. The 1893BF Media-Dependent Interface (MDI) can be configured to provide either half- or full-duplex operation at data rates of 10Mb/s or 100Mb/s.

Comparison

Applications

  • Supports Category 5 cables with attenuation in excess of 24dB at 100MHz.
  • Single-chip, fully integrated PHY provides PCS, PMA, PMD, and AUTONEG sublayers functions of IEEE standard
  • 10Base-T and 100Base-TX IEEE 8802.3 compliant
  • Single 3.3V power supply
  • Highly configurable, supports:
    • Media Independent Interface (MII)
    • Auto-negotiation with parallel detection
    • Node applications, managed or unmanaged
    • 10M or 100M full and half-duplex modes
    • Loopback mode for diagnostic functions
    • Auto-MDI/MDIX crossover correction
  • Low-power CMOS (typically 400mW)
  • Power-down mode typically 21mW
  • Clock and crystal supported
  • Fully integrated, DSP-based PMD includes:
    • Adaptive equalization and baseline-wander correction
    • Transmit wave shaping and stream cipher scrambler
    • MLT-3 encoder and NRZ/NRZI encoder
  • Small footprint 48-pin 300mil. SSOP package
  • Also available in a small footprint 56-pin 8mm x 8mm MLF2 package
  • Available in industrial temperature and lead-free

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: