Overview
Description
The ICL232 is a dual RS-232 transmitter/receiver interface circuit that meets all ElA RS-232C and V. 28 specifications. It requires a single +5V power supply, and features two onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The drivers feature true TTL/CMOS input compatibility, slewrate- limited output, and 300Ω power-off source impedance. The receivers can handle up to +30V, and have a 3kΩ to 7kΩ input impedance. The receivers also have hysteresis to improve noise rejection.
Features
- Meets all RS-232C and V.28 specifications
- Requires only single +5V power supply
- Onboard voltage doubler/inverter
- Low power consumption
- 2 drivers
- ±9V output swing for +5V input
- 300Ω power-off source impedance
- output current limiting
- TTL/CMOS compatible
- 30V/µs maximum slew rate
- 2 Receivers
- ±30V input voltage range
- 3kΩ to 7kΩ input impedance
- 0.5V hysteresis to improve noise rejection
- All critical parameters are guaranteed over the entire commercial, industrial and military temperature ranges
- Pb-free (RoHS compliant)
Comparison
Applications
- Any System Requiring RS-232 Communications Port Computer - Portable and Mainframe Peripheral - Printers and Terminals Portable Instrumentation Modems
- Dataloggers
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
