Skip to main content

Overview

Description

The QCIOT-ICL3222EPOCZ RS-232 Pmod™ development kit demonstrates the functionality and performance of the ICL3222. Its primary function is to bridge the gap between different voltage level standards in digital communication devices. It effectively converts digital logic voltage levels to RS-232 voltage levels, ensuring seamless data exchange between devices with disparate voltage requirements. This RS-232 module is intelligently configured as a Data Communications Equipment (DCE) device. As a DCE, it takes on the role of a communication controller and typically connects to Data Terminal Equipment (DTE) devices. Common examples of DTE devices include personal computers and other equipment with serial ports. When establishing these connections, a straightforward approach is used with a straight-through cable, making the integration process simple and user-friendly.

Features

  • Standard RS-232 DB9 female connector
  • Optional RTS and CTS handshaking functions
  • 6-pin Pmod-compatible connector (Pmod interface Type 3/3A UART)
  • Software support in the e² studio IDE minimizes development time with one-click code generation

Applications

  • Systems requiring RS-232 communication ports
    • Battery-powered, hand-held, and portable equipment
    • Laptop computers, notebooks
    • Modems, printers, and other peripherals
    • Digital cameras
    • Cellular/Mobile phones

Documentation

Type Title Date
Manual - Hardware PDF 1.53 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
2 items

Software Downloads

Type Title Date
PCB Design Files ZIP 2.64 MB
1 item

Sample Code

Product Options

Applied Filters: