Overview
Description
The ISL1557A is a dual operational amplifier designed for VDSL2 and ADSL line driving in DMT based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc at 150kHz into a 25Ω load. The ISL1557A is designed with stronger output clamps to enhance protection against lightning transients. The ISL1557A is available in the thermally-enhanced 16 Ld QFN and 10 Ld HMSOP package and is specified for operation over the full -40°C to +85°C temperature range. The ISL1557A has two control pins (C0 and C1) for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1557A is ideal for ADSL2+, SDSL, HDSL2, and VDSL line driving applications, including both 14. 5dBm and 21dBm applications.
Features
- 21dBm output power capability
- Drives up to 750mA from a +12V supply
- 20VP-P differential output drive into 21Ω
- -80dBc typical driver output distortion at full output at 150kHz
- -75dBc typical driver output distortion at 4MHz
- -82dBc typical driver output distortion at 10MHz
- -79dBc typical driver output distortion at 17MHz
- Low quiescent current of 6mA per amplifier
- Supply range
- ISL1557AIUEZ: 4.5V to 12V
- ISL1557AIRZ: ±2.25V to ±6V, 4.5V to 12V
- 300MHz bandwidth
- Thermal shutdown
- Pb-free (RoHS compliant)
Comparison
Applications
- VDSL2 line drivers
- ADSL2+ CPE line driving
- GSHDSL, HDSL2 line drivers
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 921 KB | |
Product Advisory | PDF 363 KB | |
Product Change Notice | PDF 135 KB | |
Product Change Notice | PDF 180 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: