Skip to main content

Overview

Description

The μPD720115 is a USB 2.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 2.0 and operates at up to 480Mbps. The device incorporates Renesas’ market-proven design expertise in USB 2.0 interface technologies and market-proven USB 2.0 hub core. It integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, the μPD720115 incorporates Renesas’ low-power technologies and supports all mainstream battery charging specifications.

The μPD720115 reference design uses the µPD720115K8-701-BAL-A hub controller. This plug-n-play hub expands four USB 2.0 ports from a PC’s USB 2.x port. No driver is required for a common OS.

Features

  • USB 2.0 Hub Controller
    • Compliant with Universal Serial Bus Specification Revision 2.0
      • Supports the following data rates: Low-speed (1.5Mbps), Full-speed (12 Mbps), High-speed (480Mbps)
      • Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
    • Supports four downstream ports
    • Configurable downstream port counts of 2, 3, or 4 ports
    • Supports all VBUS control options
      • Individual or global overcurrent detection
      • Individual or ganged power control
    • Supports USB 2.0 Compound (non-removable) devices by I/O pin configuration
    • Supports clock output (24MHz) for Compound (non-removable) devices on downstream ports
    • Supports Energy Star and EuP specifications for low-power PC peripheral systems
    • Single 5V power supply
      • On-chip LDO for 3.3V from 5V input and for 1.05V from 3.3V input
    • System clock: 24MHz Crystal or Oscillator
    • Supports USB Battery Charging Specification Revision 1.2 and other portable devices
    • Small footprint
      • Small and low pin count package with simple pin assignment for PCB layout
      • Integration of many peripheral components
      • Integrated termination resistors for USB
      • Direct routing of all USB signal traces to connector pins using one layer of the PCB
    • Provides SUSPEND status output
    • Supports port indicator control (only Green color)

Applications

  • Standalone hubs
  • Monitor hubs
  • Docking stations
  • Digital TVs
  • Printers

Documentation

Type Title Date
Manual - Development Tools Log in to Download PDF 866 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 4.43 MB
1 item

Product Options

Applied Filters:

Loading