Overview
Description
The μPD720210 is a USB 3.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 3.0 and operates at up to 5Gbps. The device incorporates Renesas' market-proven design expertise in USB 3.0 interface technologies and market-proven USB 2.0 hub core. The device is fully compatible with all prior versions of USB spec and 100% compatible with Renesas' industry-standard USB 3.0 host controller. It comes in a small 76-pin QFN package and integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, μPD720210 incorporates our low-power technologies and supports all mainstream battery charging specifications.
The μPD720210 USB 3.0 4-port hub reference design uses the µPD720210K8-BAF-A USB hub controller. The plug-and-play hub expands four USB 3.0 ports from a PC's USB 3.x port. No driver is required for a common OS.
Features
- μPD720210 USB 3.0 Hub Controller
- Compliant with Universal Serial Bus 3.0 Specification Revision 1.0
- Supports the following speed data rates: Low-speed (1.5Mbps), Full-speed (12Mbps), High-speed (480Mbps), SuperSpeed (5Gbps)
- Supports USB 3.0 link power management (U0/U1/U2/U3)
- Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
- Configurable downstream port count of 2, 3, or 4
- Supports all VBUS control options
- Individual or global overcurrent detection
- Individual or ganged power control
- Supports USB 3.0/2.0 Compound (non-removable) devices by I/O pin configuration
- Supports clock output (24/12MHz) for Compound (non-removal) devices on downstream ports
- Supports Energy Star and EuP specifications for low-power PC peripherals and monitors
- Single 5V Power Supply
- On-chip LDO for 3.3V from 5V input and Switching Regulator for 1.05V from 5V input
- System clock: 24MHz crystal or oscillator
- Supports USB Battery Charging Specification Revision 1.2 and other portable devices
- Supports SPI ROM for optional firmware and parameter data
- Small footprint
- Small and low pin count package with simple pin assignment for PCB layout
- Integration of many peripheral components
- Direct routing of all USB signal traces to connector pins using one layer of the PCB
- Self/Bus-powered modes can be set by pin strapping
- Integrated termination resistors for USB
- Provides SUSPEND status output
- Compliant with Universal Serial Bus 3.0 Specification Revision 1.0
Applications
- Standalone hubs
- Monitor hubs
- Docking stations
- Integrated hubs
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.20 MB | |
1 item
|