Skip to main content

Overview

Description

The μPD720211 is a USB 3.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 3.0 and operates at up to 5Gbps. The device incorporates Renesas' market-proven design expertise in USB 3.0 interface technologies and market-proven USB 2.0 hub core. It is fully compatible with all prior versions of USB spec and 100% compatible with Renesas' industry-standard USB 3.0 host controller. It comes in a small 56-pin QFN package and integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, the μPD720211 incorporates Renesas' low-power technologies and supports all mainstream battery charging specifications.

The μPD720211 USB 3.0 2-port hub reference design uses the µPD720211K8-701-BAL-A USB hub controller. The plug-and-play hub expands two USB 3.0 ports from a PC’s USB 3.x port. No driver is required for a common OS.

Features

  • uPD720211 USB 3.0 Hub Controller 
    • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0
      • Supports the following speed data rates: Low-speed (1.5Mbps), Full-speed (12Mbps), High-speed (480Mbps), SuperSpeed (5Gbps)
      • Supports USB 3.0 link power management (U0/U1/U2/U3)
      • Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
    • Supports two downstream ports
    • Supports all VBUS control options
      • Individual or global overcurrent detection
      • Individual or ganged power control
    • Supports USB 3.0/2.0 Compound (non-removable) devices by I/O pin configuration
    • Supports clock output (24/12MHz) for Compound (non-removal) devices on downstream ports
    • Supports Energy Star and EuP specifications for low-power PC peripheral systems
    • Single 3.3V power supply
      • On-chip switching regulator for 1.05V from 3.3V input
    • System clock: 24MHz crystal or oscillator
    • Supports USB Battery Charging Specification Revision 1.2 and other portable devices
    • Supports SPI ROM for optional firmware and parameter data
      • UUID supported with ROM Writing Tools
    • Small footprint
      • Small and low pin count package with simple pin assignment for PCB layout
      • Integration of many peripheral components
      • Direct routing of all USB signal traces to connector pins using one layer of the PCB
    • Self/Bus-powered modes can be set by pin strapping
    • Integrated termination resistors for USB
    • Provides SUSPEND status output

Applications

  • Standalone hubs
  • Monitor hubs
  • Docking stations
  • Integrated hubs

Documentation

Type Title Date
Manual - Development Tools Log in to Download PDF 733 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 4.31 MB
1 item