Skip to main content
Order Now

Overview

Description

The QS3253 is a high-speed CMOS TTL-compatible dual 4:1 multiplexer/demultiplexer with 3-state outputs. The QS3253 is a function and pinout-compatible version of the 74F253, 74FCT253, and 74ALS/AS/LS253 dual 4:1 multiplexers. The low ON-resistance of the QS3253 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS3253 operates at -40 °C to +85 °C.

Features

  • Enhanced N-channel FET with no inherent diode to VCC
  • 5Ω bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • Undershoot clamp diodes on all switch and control inputs
  • TTL-compatible control inputs
  • Available in 16-pin QSOP and S1 packages

Comparison

Applications

  • Logic replacement
  • Video, audio, graphics switching, muxing
  • Hot-swapping, hot-docking
  • Voltage translation (5V to 3.3V)
  • Power conservation
  • Bus funneling

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models