Overview
Description
The QS3257 is a high-speed CMOS LVTTL-compatible Quad 2:1 multiplexer/demultiplexer. The QS3257 is a function and pinout-compatible QuickSwitch version of the 74F257, 74FCT257, and the 74ALS/AS/LS257 Quad 2:1 multiplexers. The low ON-resistance of the QS3257 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS3257 operates at -40 °C to +85 °C.
Features
- Enhanced N-channel FET with no inherent diode to VCC
- 5Ω bidirectional switches connect inputs to outputs
- Zero propagation delay, zero ground bounce
- Undershoot clamp diodes on all switch and control inputs
- TTL-compatible control inputs
- Available in 16-pin QSOP and S1 packages
Comparison
Applications
- Logic replacement
- Video, audio, graphics switching, muxing
- Hot-swapping, hot-docking
- Voltage translation (5V to 3.3V)
- Bus funneling
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
